Centring Bush
grade I
ball-bearing steel
hardened and black oxid finish
- Clamping repeat accuracy of ±0.013 mm possible
- Two different precision grades
- Hardened and black oxidised
30,87 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Centring Bush
Version 1
grade I
Body material
ball-bearing steel
Body surface finish
hardened and black oxid finish
D2=Locating hole Centring bush
35,018
D=Bore diameter
25
L=Length
20
T=Tolerance
+0,005 BIS +0,018
D1
35,042
Description
Material
Ball bearing steel
Version
Hardened, black oxidised.
Note
By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible.
The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure.
For further details see “General information”.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.