norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNI lock mounting clamps
42780-10

UNI lock mounting clamps

go back

Item description/product images

DescriptionMaterial:Steel.Version:Contact faces case-hardened and ground.Note:The UNI lock mounting clamps can be installed in any position on machine tables, fixtures or workholding equipment (tooling plates, cubes, tombstones etc).
The modular design enables the number of clamps and distance between them to be ideally adjusted to suit the clamping task. The clamps can be supplied with or without rotation lock.
The high clamping forces are generated by the integrated spring package (the unit clamps when depressurised). Compressed air is applied to release the clamp.

The following holding forces are possible with the UNI lock clamping bolt in conjunction with M10, M12 or M16 fastening screws:
- Holding force (M10) 35,000N
- Holding force (M12) 50,000N
- Holding force (M16) 75,000N

Supplied with:
1x clamping module incl. 6 fastening screws.
6x screw protection caps.
2x air connection O-rings.
1x installation O-ring.
Technical data:- Opening pressure: 6 bar, lubricated air
- Turbo pressure: 6 bar
- Air connection: G 1/8"
- Repeat accuracy ≤ 0.005 mm
Drawing reference:
1) O-ring (Ø9x1,5)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42780-10 UNI lock mounting clamps 207 kB

Drawings

UNI lock mounting clamps

Item selection/filter

Order No.FormForm-TypeD

D1HH1CADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
France
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Phone : +33 3 25 71 89 30 · Fax +33 3 25 71 89 40