Axes linéaires avec entraînement à courroie dentée
Linear actuators with toothed belt drive are a type of linear guide system. Linear actuators consist of a combination of profile rails, toothed belts and linear motors. They are often used in industrial applications to enable precise positioning of workpieces or to generate linear motion, e.g. in 3D printers, robotic arms or CNC machines.