FR
Sélectionnez votre langue

27000

D'autres clients ont également acheté

norelem moves – 27000

   

The norelem product group 27000 comprises 11 categories:

  • Rod ends
  • Clevis joints
  • Angle joints
  • Axial joints
  • Levelling sets
  • Levelling wedges
  • Hinges
  • Connections for gas springs (brackets)
  • Levelling feet, machine feet
  • Threaded spindles for levelling feet
  • Levelling feet accessories

     

Rod ends

Rod ends are important components in mechanical engineering and enable the movement of machines and systems. They are used as connectors between different components and enable flexible and smooth movement.

norelem offers a wide range of rod ends for different applications and industries. The individual products are characterised by their high quality, precision and durability. The rod ends from norelem are made of high-quality materials and offer outstanding performance, even under demanding conditions. The materials of the base bodies are:

  • Free-cutting steel
  • stainless steel
  • IGUMID®
  • Steel
  • Q+T steel

Thanks to many years of experience and expertise, norelem has developed an extensive range of rod ends that meet the requirements of various industrial sectors. From pins through to snap-in pins and rod ends to spherical bearings, norelem offers solutions for a wide range of applications.

The rod ends are characterised not only by their quality, but also by their simple installation and versatile adaptability. They can be easily integrated into existing systems and enable efficient and precise movement.

The thread sizes of the products offered range from M4 to M22x1.5.

   

Clevis joints 

Clevis joints are mechanical connecting elements that are frequently used in various applications. They are used to enable movement between two components while allowing rotation around a common axis. They also support linear pushing and pulling movements.

Clevis joints consist of a clevis and a pin that passes through the clevis.

Clevis joints are used in numerous industries and applications, including mechanical engineering, the automotive industry, robotics and many others. They are ideal for applications where a swivelling connection is required, for example in articulated arms, hoists, connecting elements and hinges.

The norelem range offers a variety of clevis joints for different requirements. These include clevis joints with various diameters (M5 to M20), as well as rod ends with ball or plain bearings. Both versions are available with internal and external threads.

Thanks to their high functionality and durability, norelem clevis joints are the ideal choice for engineers, designers and manufacturers who value first-class mechanical connecting elements.

    

Angle joints

norelem angle joints are high-quality components that are used in various applications. They are characterised by their precise construction and high load capacity. The angle joints enable a flexible connection between two elements and allow the angle between them to be adjusted.

norelem angle joints are widely used in industry, particularly in mechanical and plant engineering and automation technology. They are ideal for applications where a variable angle between two parts is required, such as in articulated arms, swivelling devices or connecting elements.

norelem offers an extensive range of angle joints in its ‟norelem moves – 27000“ product range. These include various versions, including angle joints with different diameters, materials and fastening options.

The norelem range of angle joints includes the following products:

The products are based on the DIN standards DIN 71802, DIN 71803 and DIN 71805.

      

Axial joints

Axial joints are workpieces that are used in mechanical and plant engineering to transmit rotary movements and axial forces. They enable a flexible connection between different components and at the same time allow a certain degree of mobility.

Axial joints are often used in industrial applications where precise force transmission is required. For example, they are used in robots, machine tools and car steering systems.

Axial joints from norelem are made of high-quality materials such as steel and stainless steel. The material ensures high load capacity and durability. An axial joint consists of an upper and lower shell that is attached to a push rod. Thanks to this design, axial joints enable low-friction and precise power transmission, even with high torques and axial forces.

In addition to axial joints with tractive force, norelem also offers axial joints similar to DIN 71802 in its range.

     

Levelling sets

Levelling sets are innovative components that are used in various areas to enable flexible height adjustment. They play a crucial role in the furniture industry, in the installation of machines and in the construction industry. In machine installation, for example, they are used to adjust worktops or appliances to the ideal working height. In this way, levelling sets create an efficient and ergonomic work environment.

These versatile elements make it possible to adjust the height of objects or surfaces as required. They are usually made of robust materials such as steel or stainless steel and are equipped with special mechanisms that enable simple and precise height adjustment.

The main function of a levelling set is to allow flexible height adjustment to meet individual requirements. They not only offer comfort and ergonomics, but also help to prevent poor posture and injuries. Thanks to their precise adjustability, they contribute to improved productivity and efficiency.

norelem offers the following versions of levelling sets:

The products can be supplied with or without a locknut.

   

Levelling wedges

Levelling wedges are tools that are used in various applications to level out uneven surfaces and create a stable base. They are often used in the construction and automotive industries, but also in other sectors where precision and alignment are required.

Levelling wedges are usually made of hard rubber or plastic. They have several steps or layers that have different heights. This allows them to be stacked and the height adjusted as required.

Levelling wedges are very easy to use. You simply place them under the object that needs levelling. By lifting the object at the appropriate points, unevenness and slopes can be levelled out. Wedges provide stable and reliable support that can even withstand heavy loads.

   

Hinges

Hinges connect and move parts. They are an important component of many machines and applications. The norelem range contains hinges not only in different sizes, but also in different materials and versions.

The selection of hinges is differentiated by the material of the base body material and the type of fastening.

The type of fastening determines how the hinge is attached to the structure. norelem offers hinges with fastening holes, fastening nuts, fastening screws, bushes, bushes and fastening screws, elongated holes and weldable hinges.

The choice of base body materials comprises steel, aluminium, thermoplastic, zinc and stainless steel (also stainless steel A2 and stainless steel A4).

    

Connections for gas springs (brackets)

Connections for gas springs, also known as brackets, are special components used in combination with gas springs. Gas springs are hydraulic elements used to support the movement of hatches, doors and other moving parts. They work by utilising the compressive force of compressed gas to provide controlled and smooth movement.

Connections for gas springs are attached to the ends of the springs and are used to connect them to adjacent components securely. These brackets allow easy installation and removal of the gas springs and ensure secure and reliable fastening.

All products from the brackets product family are available in materials such as steel and stainless steel. The products on offer include:

   

Levelling feet, machine feet

The machine feet from norelem impress with their stable construction, flawless workmanship and the possibility of quick installation. The product spectrum ranges from height-adjustable levelling feet to machine feet for levelling.

The feet consist of two components, a threaded spindle and a plate. norelem produces the levelling feet in such a way that any threaded spindle can be combined with any plate. This means that a levelling foot can be put together easily and individually to suit a particular application.

As the levelling feet are exposed to high loads, they must be stable. This is achieved by using materials such as steel, stainless steel and die-cast zinc.

In addition to the different versions of levelling feet in round, hexagonal, with knurled plate and many more, the product category also includes the following:

  • Ducks feet
  • Swivel feet
  • Swivel plate
  • Cup elements
  • Caps
  • Machine feet
  • Vibration absorber
  • Plate

The various versions allow a wide range of combinations of levelling feet for every application.

    

Threaded spindles for levelling feet

Threaded spindles for levelling feet are important components in industry and other areas where height adjustment is required. They are used to adjust levelling feet or other levelling elements and enable precise height adjustment.

norelem threaded spindles come in a variety of versions to meet the different requirements. Apart from threaded spindles, this product category also includes swivel feet ball joints. The products are available in steel or stainless steel. In addition, norelem offers threaded spindles with different thread sizes from M6 to M24.

The use of threaded spindles for levelling feet is extremely simple. They are screwed into the levelling foot housing and enable precise and stable height adjustment. The height of the levelling foot can be adjusted by simply turning the spindle clockwise or anti-clockwise. This enables quick and precise levelling of machines, appliances or furniture.

   

Levelling feet accessories

In addition to threaded spindles for levelling feet, the norelem range includes the following accessories for levelling feet: