norelem inch - Articles en pouces
The “norelem inch“ subject area includes components and parts designed with inch dimensions, making it a significant enhancement to the overall product portfolio. norelem continues to expand this range incrementally, with many commonly used norelem components already available in inch specifications. These parts adhere to the same rigorous production and quality standards as all norelem products, ensuring excellence in design, material, and functionality.
The norelem inch range is divided into seven product areas. The product areas 02000 inch, 07000 inch and 27000 inch include swivel pads, swivel feet and swivel feet with vibration absorption. These components enable flexible positioning of system elements and workpieces and are offered in multiple sizes. The product range 03000 inch features additional inch components, specifically designed for positioning and securing purposes. These include spring plungers, ball lock pins, indexing plungers and lateral spring plungers.
The product area 04000 inch contains the inch selection of cam levers in various designs for quick fixing processes, and the product area 06000 inch contains the operating and locking elements in inch versions – grips and knobs, handwheels, crank handles, screw-in grips, clamping and tension levers, pull handles. The product area 29000 inch includes norelem tube clamps designed for securing inch-sized pipes and profiles.
In summary, the “norelem inch” range offers a diverse selection of inch-designed parts, catering to various applications and enhancing interoperability across industry and commerce.