norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration.

After the bail engages with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted using the M8 spindle.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order the required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
On request:Lockable version with padlock bracket.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05552 Latches adjustable 181 kB

Drawings (total overview)

Latches adjustable

Latches, adjustable, Form A

More information

Drawings

Latches, adjustable, Form A

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
HLRetaining
force
F1 N
Filter
05552-161145105552-1611452211456500
05552-161168105552-1611682361686500

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
Form

Filter
05552-914338105552-9143382A

Catch plates, Form B

More information

Drawings

Catch plates, Form B

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
Form

Filter
05552-925478105552-9254782B
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83