|
Item description/product images |
|
|
DescriptionMaterial:1.0036Version:Bright.Note:Spring, pin and shim washers are supplied.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | L | L1 | L2 | L3 | B | B1 | B2 | H | H1 | H2 | H3 | H4 | D | D1 | T | Status | CAD | Acc. | Price | Order |
---|
08000-01 | 80 | 68 | 6,5 | 67,5 | 50 | 25 | 17 | 7 | 11,5 | 6 | 4 | 2,5 | 5 | 3 | 10 | expiring | | | 0.00 € | | 08000-03 | 150 | 130 | 10,5 | 129,5 | 100 | 50 | 33 | 16 | 19,5 | 10 | 7,5 | 5 | 8 | 3 | 15 | expiring | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|