|
|
21062Dovetail slides with micrometer spindle and location holes |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:EN-GJL-250 Version:Bright, ground.Note:These precise slideways are used in e.g. machine, fixture and metrology equipment construction as well as in the optical and precision engineering industries. The central set screw M1 can be replaced by a clamping lever 06460. The stated permissible load values (F) are designed for dynamic loads with a service life of 1 million travel cycles. For static loads, 10 times the table value F is permitted. The torque values apply only to centred slides.
An additional centring hole is located at holes D2 and D3 on the top of the slide. Other connecting elements can be precisely mounted on the slide in combination with our centring rings 20240.
TI E = number of fastening holes E/M inside. TA E = number of fastening holes E/M outside. TI E1 = number of fastening holes E1/D1 inside. TA E1 = number of fastening holes E1/D1 outside.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | A1 | A2 | B | B1 | C | D | D1 | D2 | D3 | D4 | E | E1 | E2 | E3 | TI E | TA E | TI E1 | TA E1 | K | CAD | Acc. | Price | Order |
---|
21062-050080 | 25 | 15 | 17,5 | 50 | 49,5 | 29 | M6x1 | 7 | M4 | 4,3 | 8,2 | - | 14 | 28 | 28 | - | - | 6 | 6 | 23,5 | | | 0.00 € | | 21062-050105 | 25 | 15 | 17,5 | 50 | 49,5 | 54 | M6x1 | 7 | M4 | 4,3 | 8,2 | - | 14 | 28 | 28 | - | - | 8 | 6 | 23,5 | | | 0.00 € | | 21062-050180 | 25 | 15 | 17,5 | 50 | 49,5 | 77 | M6x1 | 7 | M4 | 4,3 | 8,2 | - | 28 | 28 | 28 | - | - | 12 | 6 | 23,5 | | | 0.00 € | | 21062-050205 | 25 | 15 | 17,5 | 50 | 49,5 | 102 | M6x1 | 7 | M4 | 4,3 | 8,2 | 28 | 28 | 28 | 28 | 4 | - | 12 | 6 | 23,5 | | | 0.00 € | | 21062-075105 | 32 | 19,5 | 22 | 75 | 74,5 | 27 | M8x1 | 10 | M5 | 5,3 | 10 | 62 | 25 | 25 | 50 | 4 | 4 | 6 | 6 | 29 | | | 0.00 € | | 21062-075130 | 32 | 19,5 | 22 | 75 | 74,5 | 52 | M8x1 | 10 | M5 | 5,3 | 10 | 62 | 25 | 25 | 50 | 4 | 4 | 10 | 6 | 29 | | | 0.00 € | | 21062-075155 | 32 | 19,5 | 22 | 75 | 74,5 | 77 | M8x1 | 10 | M5 | 5,3 | 10 | 62 | 25 | 25 | 50 | 4 | 4 | 10 | 6 | 29 | | | 0.00 € | | 21062-075180 | 32 | 19,5 | 22 | 75 | 74,5 | 72 | M8x1 | 10 | M5 | 5,3 | 10 | 62 | 25 | 25 | 50 | 4 | 4 | 14 | 6 | 29 | | | 0.00 € | | 21062-100135 | 40 | 24 | 28 | 100 | 99,5 | 32 | M10x1 | 10 | M5 | 5,3 | 10,2 | 86 | 25 | 25 | 50 | 4 | 4 | 6 | 6 | 36 | | | 0.00 € | | 21062-100160 | 40 | 24 | 28 | 100 | 99,5 | 57 | M10x1 | 10 | M5 | 5,3 | 10,2 | 86 | 25 | 25 | 50 | 4 | 4 | 6 | 6 | 36 | | | 0.00 € | | 21062-100260 | 40 | 24 | 28 | 100 | 99,5 | 108 | M10x1 | 10 | M5 | 5,3 | 10,2 | 86 | 50 | 50 | 50 | 4 | 6 | 10 | 6 | 36 | | | 0.00 € | | 21062-150210 | 50 | 29,5 | 37 | 150 | 149 | 58 | Tr16x2 | 13 | M6 | 6,3 | 11 | 130 | 50 | 50 | 100 | 4 | 4 | 6 | 6 | 36 | | | 0.00 € | | 21062-150310 | 50 | 29,5 | 37 | 150 | 149 | 108 | Tr16x2 | 13 | M6 | 6,3 | 11 | 130 | 50 | 100 | 100 | 4 | 6 | 6 | 6 | 36 | | | 0.00 € | |
Order No. | L | L1 | L2 | L3 | P | P1 | O | R | U2 | M | M1 | M2 | T1 | T2 | F N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21062-050080 | 80 | 48 | 40 | 5,5 | 1,6 | 3,2 | 18,5 | 8 | 43 | - | M5 | M4 | 0,02 | 0,02 | 110 | 2 | 6 | 2 | | | 0.00 € | | 21062-050105 | 105 | 48 | 40 | 5,5 | 1,6 | 3,2 | 18,5 | 8 | 43 | - | M5 | M4 | 0,02 | 0,02 | 60 | 2 | 6 | 2 | | | 0.00 € | | 21062-050180 | 180 | 100 | 40 | 5,5 | 1,6 | 3,2 | 18,5 | 8 | 43 | - | M5 | M4 | 0,025 | 0,025 | 120 | 4 | 9 | 4 | | | 0.00 € | | 21062-050205 | 205 | 100 | 40 | 5,5 | 1,6 | 3,2 | 18,5 | 8 | 43 | - | M5 | M4 | 0,025 | 0,025 | 110 | 4 | 9 | 4 | | | 0.00 € | | 21062-075105 | 105 | 75 | 60 | 5,5 | 2,1 | 3,6 | 22,4 | 8 | 48,5 | M5 | M5 | M5 | 0,02 | 0,02 | 290 | 5 | 19 | 6 | | | 0.00 € | | 21062-075130 | 130 | 75 | 60 | 5,5 | 2,1 | 3,6 | 22,4 | 8 | 48,5 | M5 | M5 | M5 | 0,025 | 0,025 | 165 | 5 | 19 | 6 | | | 0.00 € | | 21062-075155 | 155 | 75 | 60 | 5,5 | 2,1 | 3,6 | 22,4 | 8 | 48,5 | M5 | M5 | M5 | 0,025 | 0,025 | 110 | 5 | 19 | 6 | | | 0.00 € | | 21062-075180 | 180 | 105 | 60 | 5,5 | 2,1 | 3,6 | 22,4 | 8 | 48,5 | M5 | M5 | M5 | 0,025 | 0,025 | 90 | 5 | 19 | 6 | | | 0.00 € | | 21062-100135 | 135 | 100 | 88 | 8 | 2,1 | 3,8 | 22,4 | 8 | 49 | M6 | M6 | M6 | 0,025 | 0,025 | 590 | 11 | 43 | 12 | | | 0.00 € | | 21062-100160 | 160 | 100 | 88 | 8 | 2,1 | 3,8 | 22,4 | 8 | 49 | M6 | M6 | M6 | 0,025 | 0,025 | 350 | 11 | 43 | 12 | | | 0.00 € | | 21062-100260 | 260 | 149 | 88 | 8 | 2,1 | 3,8 | 22,4 | 8 | 49 | M6 | M6 | M6 | 0,03 | 0,03 | 400 | 23 | 63 | 26 | | | 0.00 € | | 21062-150210 | 210 | 149 | 135 | 8 | 2,6 | 4,3 | 25 | 10 | 49 | M6 | M6 | M6 | 0,03 | 0,03 | 920 | 31 | 128 | 33 | | | 0.00 € | | 21062-150310 | 310 | 199 | 135 | 8 | 2,6 | 4,3 | 25 | 10 | 49 | M6 | M6 | M6 | 0,03 | 0,03 | 850 | 53 | 170 | 55 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|