norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Copper or aluminium.Version:Bright.Note:DIN 7603 sealing washers Form A. Used to seal static fastenings. They prevent liquids or gases from escaping and simultaneously protect the system against the ingress of dust, dirt and liquids.

Due to their corrosion resistance, copper and aluminium sealing washers can be used anywhere, with the exception of some strong acids. Thanks to their soft structure, they mould themselves into any unevenness in the parts being screwed together, thus ensuring a tight seal.

The sealing washers are used with e.g. DIN 908 screw plugs and hollow screws.
Temperature range:Copper max. 300 °C.
Aluminium max. 200 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23901 DIN 7603 sealing washers copper or aluminium 122 kB

Drawings

DIN 7603 sealing washers copper or aluminium

Item selection/filter

Order No.FormMain
material
D1

D2HNominal sizeSuitable
for thread
inch
Suitable
for thread
mm
CADAcc.PriceOrder
23901-110400080Acopper4,27,914x8-- 0.12 €
23901-110500075Acopper5,27,415x7,5-- 0.12 €
23901-110650095Acopper6,79,416,5x9,5-- 0.12 €
23901-110800115Acopper8,211,418x11,5-M8x1 0.12 €
23901-111000135Acopper10,213,4110x13,5G1/8M10x1 0.12 €
23901-111200155Acopper12,215,41,512x15,5-M12x1,5 0.15 €
23901-111200160Acopper12,215,91,512x16-M12x1,5 0.18 €
23901-111400180Acopper14,217,91,514x18G1/4M14x1,5 0.26 €
23901-111400200Acopper14,219,91,514x20G1/4M14x1,5 0.26 €
23901-111600200Acopper16,219,91,516x20-M16x1,5 0.23 €
23901-111700210Acopper17,220,91,517x21G3/8- 0.32 €
23901-111800220Acopper18,221,91,518x22-M18x1,5 0.35 €
23901-112000240Acopper20,223,91,520x24-M20x1,5 0.38 €
23901-112100260Acopper21,225,91,521x26G1/2- 0.40 €
23901-112200270Acopper22,226,91,522x27-M22x1,5 0.43 €
23901-112400290Acopper24,328,9224x29-M24x1,5 0.60 €
23901-112600310Acopper26,330,9226x31-M26x1,5 0.78 €
23901-112700320Acopper27,331,9227x32G3/4M27x2 0.79 €
23901-113000360Acopper30,335,9230x36G7/8M30x1,5 0.93 €
23901-113300390Acopper33,338,9233x39G1M33x2 1.20 €
23901-113600420Acopper36,341,9236x42-M36x1,5 1.41 €
23901-113800440Acopper38,343,9238x44G1 1/8M38x1,5 1.51 €
23901-114200490Acopper42,348,9242x49G1 1/4M42x1,5 1.63 €
23901-114500520Acopper45,351,9245x52-M45x1,5 1.64 €
23901-114800550Acopper48,354,9248x55G1 1/2M48x1,5 2.17 €
23901-115000570Acopper50,256,9250x57-- 2.21 €
23901-115200600Acopper52,559,82,552x60-M52x1,5 2.79 €
23901-115600640Acopper56,563,82,556x64-M56x2 3.28 €
23901-116000680Acopper60,567,82,560x68G2M60x2 3.77 €
23901-210400080Aaluminium4,27,914x8-- 0.12 €
23901-210500075Aaluminium5,27,415x7,5-- 0.12 €
23901-210650095Aaluminium6,79,416,5x9,5-- 0.12 €
23901-210800115Aaluminium8,211,418x11,5-M8x1 0.12 €
23901-211000135Aaluminium10,213,4110x13,5G1/8M10x1 0.12 €
23901-211200155Aaluminium12,215,41,512x15,5-M12x1,5 0.12 €
23901-211200160Aaluminium12,215,91,512x16-M12x1,5 0.12 €
23901-211400180Aaluminium14,217,91,514x18G1/4M14x1,5 0.12 €
23901-211400200Aaluminium14,219,91,514x20G1/4M14x1,5 0.12 €
23901-211600200Aaluminium16,219,91,516x20-M16x1,5 0.12 €
23901-211700210Aaluminium17,220,91,517x21G3/8- 0.12 €
23901-211800220Aaluminium18,221,91,518x22-M18x1,5 0.12 €
23901-212000240Aaluminium20,223,91,520x24-M20x1,5 0.16 €
23901-212100260Aaluminium21,225,91,521x26G1/2- 0.20 €
23901-212200270Aaluminium22,226,91,522x27-M22x1,5 0.22 €
23901-212400290Aaluminium24,328,9224x29-M24x1,5 0.29 €
23901-212600310Aaluminium26,330,9226x31-M26x1,5 0.35 €
23901-212700320Aaluminium27,331,9227x32G3/4M27x2 0.41 €
23901-213000360Aaluminium30,335,9230x36G7/8M30x1,5 0.43 €
23901-213300390Aaluminium33,338,9233x39G1M33x2 1.20 €
23901-214200490Aaluminium42,348,9242x49G1 1/4M42x1,5 1.36 €
23901-214500520Aaluminium45,351,9245x52-M45x1,5 1.52 €
23901-214800550Aaluminium48,354,9248x55G1 1/2M48x1,5 1.69 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83