norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06610 inch
Tension levers internal thread, stainless steel, inch
go back
Products
Product overview
norelem inch
Operating parts - inch
Clamping and tension levers - inch
Tension levers internal thread, stainless steel, inch
Novelties
Pin with head ISO 2341 Form B
Bowden cables for indexing plungers with remote actuation
Spherical washers and conical seats combined, steel or stainless steel similar to DIN 6319
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Cam-action indexing plungers, stainless steel with internal guide
Cam-action indexing plungers, steel with internal guide
Side clamps, automation compatible
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
06371_0 inch
Tension levers in stainless steel with internal thread, 0 degrees, inch
8 Product(s)
06371_20 inch
Tension levers in stainless steel with internal thread, 20 degrees, inch
8 Product(s)
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Français
Italiano
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83