|
|
05040Toggle clamps vertical with straight foot and full clamping lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel plate DD11 1.0332.Version:Steel parts electro zinc-plated. Hinge pins tempered. Plastic handle oil-resistant.Note:Screws not supplied. See 05200 – 05280 for accessories.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | L | L1 | L3 | L4 | H | H1 | H2 | H3 | H4 | A min. | A max. | M=clamping spindle | D1 | D2 | J | R1 | R2 | S | S2 | F kN | Plastic grips | CAD | Acc. | Price | Order |
---|
05040-081 | 7 | 75 | 39 | 9 | 26,5 | 45,5 | 14 | 52,5 | 12 | 19 | 21 | M8 | 7 | 8,5 | 6,5 | 103 | 143 | 6 | 23 | 2,2 | 05200-115 | | | 0.00 € | | 05040-101 | 8 | 92 | 43 | 7,5 | 33 | 52 | 18 | 61 | 16 | 26 | 28 | M10 | 8,5 | 10,5 | 9 | 125 | 177 | 7 | 26 | 3,4 | 05200-120 | | | 0.00 € | | 05040-121 | 10 | 122 | 50 | 9 | 41 | 61 | 22 | 72 | 19 | 32 | 32 | M12 | 8,5 | 12,5 | 11,5 | 159 | 215 | 8 | 30 | 4,5 | 05200-135 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|