|
|
05040Toggle clamps vertical with straight foot |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel plate DD11 1.0332.Version:Steel parts electro zinc-plated. Hinge pins tempered. Plastic handle oil-resistant.Note:See 05200 – 05280 for accessories. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | L | L1 min. | L1 max. | L3 | L4 | H | H1 | H2 | H3 | H4 | A min. | A max. | M=clamping spindle | D1 | J | R1 | R2 | S | S1 | S2 | F kN | Plastic grips | CAD | Acc. | Price | Order |
---|
05040-05 | 4,5 | 16 | 35 | 26 | 5 | 18 | 31 | 9,5 | 36 | 10 | 14 | 16 | M5x35 | 4,5 | 5 | 56,5 | 96 | 10,5 | 4 | 16 | 0,8 | 05200-100 | | | 0.00 € | | 05040-06 | 5,5 | 23 | 46 | 32 | 9 | 21 | 37 | 11,5 | 43 | 11 | 12 | 14 | M6x50 | 5,5 | 5,5 | 70,5 | 121 | 13,5 | 6 | 23 | 1 | 05200-105 | | | 0.00 € | | 05040-08 | 7 | 27 | 55 | 39 | 9 | 26,5 | 45,5 | 14 | 52,5 | 14 | 19 | 21 | M8x50 | 6,5 | 6,5 | 86 | 143 | 16 | 6 | 23 | 2,3 | 05200-115 | | | 0.00 € | | 05040-10 | 8 | 33 | 74 | 43 | 7,5 | 33 | 52 | 18 | 61 | 18 | 26 | 28 | M10x70 | 8,5 | 9 | 110 | 177 | 18 | 7 | 26 | 3,5 | 05200-120 | | | 0.00 € | | 05040-12 | 10 | 45 | 100 | 50 | 9 | 41 | 61 | 22 | 72 | 21 | 32 | 32 | M12x80 | 8,5 | 11,5 | 140 | 215 | 23 | 8 | 30 | 4,6 | 05200-135 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|