norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball butt connector Ø30 type I 
with rotation lock
10901-34

Ball butt connector Ø30 type I with rotation lock

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Mounting parts steel.
Version:Bright.
Mounting parts electro zinc-plated.
Note:Suitable for round tubes and profile tubes with 30 mm OD.

For variable connections. The cross ball connector can be swivelled through 180°. This makes it suitable for connections in any spatial arrangement. It enables robust end face joints of two tubes or profile tubes. With the ball sitting in a ball seat, the connector can be rotated into the desired position and secured with a single screw.

The ball butt connector has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the ball butt connector.
Supplied with2 Ball connector half ball ends.
2 Ball connector half ball seats.
2 DIN EN ISO 4762 (DIN 912) M6x30 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.

Articles are supplied pre-assembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10901-34 Ball butt connector Ø30 type I with rotation lock 234 kB

Drawings

Ball butt connector Ø30 type I 
with rotation lock

Item selection/filter

Order No.

ProfileESD
electrostatic
discharging
Matching
end cap
norelem
CADAcc.PriceOrder
10901-34-301Ø30Yes10901-99-301 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83