norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
Lean tube connector Ø30 type I
go back
Products
Product overview
Assembly system
Aluminium profiles Connectors Covers Special elements
Lean tube connector Ø30 type I
Novelties
Pin with head ISO 2341 Form B
Bowden cables for indexing plungers with remote actuation
Spherical washers and conical seats combined, steel or stainless steel similar to DIN 6319
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Cam-action indexing plungers, stainless steel with internal guide
Cam-action indexing plungers, steel with internal guide
Side clamps, automation compatible
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
10900
Round tube, aluminium Ø30 type I
1 Product(s)
10900-01
Profile tube, aluminium Ø30 type I
1 Product(s)
10900-02
Profile tube, aluminium Ø30 heavy duty type I
1 Product(s)
10900-05
Profile tube, aluminium Ø30 slot 8 type I
1 Product(s)
10901
T connector Ø30 type I with rotation lock
1 Product(s)
10901-04
T connector Ø30 with connection to type I slot 8 with rotation lock
1 Product(s)
10901-08
Cross connector Ø30 type I
1 Product(s)
10901-10
Parallel connector Ø30 type I
1 Product(s)
10901-12
Connector 45° Ø30 type I with rotation lock
1 Product(s)
10901-20
Angle strut 90° Ø30 type I
1 Product(s)
10901-25
Butt connector 90° Ø30 type I with rotation lock
1 Product(s)
10901-30
Ball connector Ø30 type I with rotation lock
1 Product(s)
10901-32
Ball cross connector Ø30 type I with rotation lock
1 Product(s)
10901-34
Ball butt connector Ø30 type I with rotation lock
1 Product(s)
10901-99
End caps for Ø30 connectors type I
2 Product(s)
10905
Connector plates Ø30 type I
2 Product(s)
10908
Threaded inserts Ø30 type I
4 Product(s)
10908-10
Locking clips Ø30 type I
1 Product(s)
10908-06
Multiblocks Ø30 type I
1 Product(s)
10908-12
Surface attachment Ø30 type I
1 Product(s)
10908-13
Table plate fastenings Ø30 type I
1 Product(s)
10908-15
Panel suspensions Ø30 type I
2 Product(s)
10908-20
Clips Ø30 type I
1 Product(s)
10910
Label holders Ø30 type I transparent
1 Product(s)
10910-02
Label holders Ø30 type I transparent, self adhesive
2 Product(s)
10912
Protective caps Ø30 type I
1 Product(s)
10912-05
End caps Ø30 for profile tubes type I
2 Product(s)
10915
Slide rails Ø30 type I
1 Product(s)
10916
Cable tie blocks Ø30 type I
1 Product(s)
10920
Rollers with ball bearing
1 Product(s)
10920-02
Rollers Ø30 type I
1 Product(s)
10920-10
Plain bearings Ø30 type I
1 Product(s)
10921
Roller track steel
4 Product(s)
10921-10
Butt connector, steel, for roller tracks, steel
1 Product(s)
10921-11
Suspension bracket Ø 30, steel
for roller tracks, steel
3 Product(s)
10921-12
Suspension bracket variable Ø 30, steel,
for roller tracks, steel
2 Product(s)
10921-13
Suspension bracket 40, steel,
for roller tracks, steel
2 Product(s)
10921-15
Mounting bracket Ø30, steel
for roller tracks, steel
1 Product(s)
10921-17
Backstop elements, steel
for roller tracks, steel
1 Product(s)
10921-20
Guide rails, plastic,
for roller tracks, steel
6 Product(s)
10921-21
Guide rails central, plastic
for roller tracks, steel
3 Product(s)
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83