norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For fastening plate materials to Ø30 mm OD round tubes and profile tubes.

Robust fastening elements for fastening plate materials. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. Alternatively, the clips could be screwed to panel elements first. Then the complete element could be simply hung onto the tubular frame.

As a rule, a Form A panel suspension is placed in each corner. Panel suspensions Form B are used as supports for long panels. This reduces the deflection.

Please note when cutting the plates to size: If connectors are used, the plates require a notch of at least 5 mm or a circumferential strip of at least 5 mm machined into the area where the connectors are to go.
Supplied withForm A:
1 Panel suspension.
2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.

Form B:
1 Panel suspension.
1 DIN 7504 self-drilling screw Form N 3.9x16, electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10908-15 Panel suspensions Ø30 type I 239 kB

Drawings (total overview)

Panel suspensions Ø30 type I

Panel suspensions Ø30 type I, Form A, double sided

More information

Drawings

Panel suspensions Ø30 type I, Form A, double sided

Item selection/filter

Order No.

FormForm definitionProfileESD
electrostatic
discharging
CADAcc.PriceOrder
10908-15-301Aboth sidesØ30yes 0.00 €

Panel suspensions Ø30 type I, Form B, single

More information

Drawings

Panel suspensions Ø30 type I, Form B, single

Item selection/filter

Order No.

FormForm definitionProfileESD
electrostatic
discharging
CADAcc.PriceOrder
10908-15-302BsingleØ30no 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83