norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Suitable for profile tubes with 30 mm OD.

The threaded inserts are pressed into the end face of a Ø30 profile tube. They are suitable for mounting levelling feet, castors or other accessories.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10908 Threaded inserts Ø30 type I 282 kB

Drawings

Threaded inserts Ø30 type I

Item selection/filter

Order No.ProfileD1

ESD
electrostatic
discharging
CADAcc.PriceOrder
10908-06Ø30M6Yes 0.00 €
10908-08Ø30M8Yes 0.00 €
10908-10Ø30M10Yes 0.00 €
10908-12Ø30M12Yes 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83