|
|
04233Cam levers, plastic, adjustable with external thread, plastic... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles and thrust washer fibreglass reinforced plastic PA 66.
Hinge pins 1.4305 stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 stainless steel. Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud and washer trivalent blue-passivated or bright stainless steel.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.Drawing reference:1) setscrew for fine ?adjustment of lever Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04233-1521105X20 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521105X30 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521105X40 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521105X50 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521106X20 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521106X30 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521106X40 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1521106X50 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-2521108X25 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521108X30 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521108X40 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521108X50 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521110X25 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521110X30 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521110X40 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2521110X50 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-1531105X20 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531105X30 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531105X40 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531105X50 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531106X20 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531106X30 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531106X40 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-1531106X50 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-2531108X25 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531108X30 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531108X40 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531108X50 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531110X25 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531110X30 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531110X40 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-2531110X50 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-15218405X20 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218405X30 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218405X40 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218405X50 | steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218406X20 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218406X30 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218406X40 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15218406X50 | steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-25218408X25 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218408X30 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218408X40 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218408X50 | steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218410X25 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218410X30 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218410X40 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25218410X50 | steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-15318405X20 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318405X30 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318405X40 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318405X50 | stainless steel | red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318406X20 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318406X30 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318406X40 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-15318406X50 | stainless steel | red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 | | | 0.00 € | | 04233-25318408X25 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318408X30 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318408X40 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318408X50 | stainless steel | red RAL 3020 | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318410X25 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318410X30 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318410X40 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 | | | 0.00 € | | 04233-25318410X50 | stainless steel | red RAL 3020 | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|