norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Hinge pins steel or stainless steel
04250

Hinge pins steel or stainless steel

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel version:
tempered to 1000 - 1200 N/mm², black oxidised.
Stainless steel version:
tempered to 900 - 1050 N/mm², bright.
Note:For use with:
Single cam levers 04290 and 04310.
Eye bolts 07180 and 07181.
Clevis 07620.
Advantages:Ground OD.
High dimensional accuracy.
Suitable for use as spare part.
Matching circlips included.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04250 Hinge pins steel or stainless steel 151 kB

Drawings

Hinge pins steel or stainless steel

Item selection/filter

Order No.

Main
material
D1LL1M1D3CADAcc.PriceOrder
04250-05steel518130,710,7 0.00 €
04250-06steel622170,812,2 0.00 €
04250-08steel830250,915,2 0.00 €
04250-081steel820160,915,2 0.00 €
04250-082steel827210,915,2 0.00 €
04250-10steel1037321,117,6 0.00 €
04250-101steel1025201,117,6 0.00 €
04250-102steel1035291,117,6 0.00 €
04250-12steel1246401,119,6 0.00 €
04250-121steel1231251,119,6 0.00 €
04250-122steel1237311,119,6 0.00 €
04250-14steel1444371,122 0.00 €
04250-16steel1648411,124,4 0.00 €
04250-18steel1858511,326,8 0.00 €
04250-105stainless steel518130,710,7 0.00 €
04250-106stainless steel622170,812,2 0.00 €
04250-108stainless steel820160,915,2 0.00 €
04250-1081stainless steel827210,915,2 0.00 €
04250-1082stainless steel830250,915,2 0.00 €
04250-110stainless steel1025201,117,6 0.00 €
04250-1101stainless steel1035291,117,6 0.00 €
04250-1102stainless steel1037321,117,6 0.00 €
04250-112stainless steel1231251,119,6 0.00 €
04250-1121stainless steel1237311,119,6 0.00 €
04250-1122stainless steel1246401,119,6 0.00 €
04250-114stainless steel1444371,122 0.00 €
04250-116stainless steel1648411,124,4 0.00 €
04250-118stainless steel1858511,326,8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83