norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips quick-acting, grey cast iron
06190

Palm grips quick-acting, grey cast iron

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 300Version:Vibratory ground.Note:Quick-acting palm grips can be used on all fixtures that do not require a high clamping force.
Tilt the grip to slide on, then straighten it to engage the threads.
Drawing reference:
X: The stud should be several mm longer than height “H”
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06190 Palm grips quick-acting grey cast iron 209 kB

Drawings

Palm grips quick-acting, grey cast iron

Item selection/filter

Order No.

DD1D2D4HH1CADAcc.PriceOrder
06190-06M6301572010 0.00 €
06190-08M840189,42514 0.00 €
06190-10M10502111,33016 0.00 €
06190-12M12602613,13519 0.00 €
06190-14M14703015,64022 0.00 €
06190-16M16803417,64525 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Monaco
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83