norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spring steelVersion:Phosphated and oiled.Note:If several disc springs are assembled to form a spring packet i.e. concave face to convex face, the spring force of a single disc can be multiplied by the number of discs giving high spring force with short spring travel.
If several disc springs are assembled to form a spring column i.e. concave face to concave face and convex face to convex face, the spring force of the entire column is the same as that of a single disc giving low spring force with long spring travel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07360 Disc springs DIN EN 16983 135 kB
 Overview of standards for fasteners 687 kB

Drawings

Disc springs DIN EN 16983

Item selection/filter

Order No.

D1D2EHH1F
N
CADAcc.PriceOrder
07360-0303,280,40,60,269,2 0.00 €
07360-0505,2100,40,70,387,8 0.00 €
07360-0515,2150,71,250,55340,2 0.00 €
07360-0606,212,50,50,850,35120 0.00 €
07360-0616,2120,50,850,35133,5 0.00 €
07360-0707,2140,81,10,3283,8 0.00 €
07360-0808,2160,91,250,35362,5 0.00 €
07360-0818,2160,61,050,45172 0.00 €
07360-0909,21811,40,4450,6 0.00 €
07360-10010,2201,11,550,45548,2 0.00 €
07360-10110,2200,91,450,55411,7 0.00 €
07360-10210,2200,81,350,55304,3 0.00 €
07360-12012,2251,52,050,551040 0.00 €
07360-12112,2231,251,850,6863,4 0.00 €
07360-12312,22311,60,6474,7 0.00 €
07360-14014,2281,52,150,651033 0.00 €
07360-14114,22811,80,8490 0.00 €
07360-16016,331,51,752,450,71391 0.00 €
07360-16116,331,51,252,150,9790,5 0.00 €
07360-18018,335,522,80,81864 0.00 €
07360-18218,335,51,252,251730,9 0.00 €
07360-20020,4402,253,150,92336 0.00 €
07360-22022,4452,53,512773 0.00 €
07360-25025,45034,11,14255 0.00 €
07360-25125,4502,53,91,43473 0.00 €
07360-28028,55623,61,61910 0.00 €
07360-31031632,54,251,752942 0.00 €
07360-36040,57045,71,79025 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83