norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Connecting elements
go back
Products
Product overview
Flexible standard component system
Fasteners Ball-end thrust screws Thrust screws and thrust pads Grippers Torque bolts Threaded inserts Lifting bolts Swivel bales Ring bolts
Connecting elements
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
07020
Studs
32 Product(s)
07030
Studs
DIN 6379
89 Product(s)
07040
T-slot bolts
DIN 787
80 Product(s)
07040
T-slot bolts
DIN 787, 12.9
38 Product(s)
07060
Nuts for T-slots
DIN 508 enhanced
42 Product(s)
07061
Nuts for T-slots
long
9 Product(s)
07070
T-slot keys steel or stainless steel
17 Product(s)
07071
Slot nuts
twist-in Type I
7 Product(s)
07073
Slot nuts
twist-in, keyed Type I
8 Product(s)
07075
Slot nuts
strong Type I
4 Product(s)
07075-01
Slot key direct connectors Type I
1 Product(s)
07075-02
Slot key profile connectors Type I
1 Product(s)
07076
Slot key profile
type I
2 Product(s)
07077
Slot nuts
twist-in Type B
8 Product(s)
07078
Slot nuts
twist-in with spring Type B
8 Product(s)
07080
Nuts for T-slots
rhombic form
17 Product(s)
07090
T-nuts
10 Product(s)
07094
Hammer-head screws
8 Product(s)
07159
Socket head screws
full thread, DIN 912
99 Product(s)
07160
Socket head screws
DIN EN ISO 4762 enhanced, steel or stainless steel
709 Product(s)
07160
Socket head screws
DIN EN ISO 4762 with thread lock
72 Product(s)
07160-10
Aluminium cap
for holes and screw heads with hex socket
4 Product(s)
07161
Socket head screws
low head DIN 6912
315 Product(s)
07167
Grub screws with hex socket and pin
DIN EN ISO 4028
262 Product(s)
07170
Hexagon head bolts
DIN 931/ISO 4014
331 Product(s)
07170-02
Hexagon head bolts with narrow shaft
in Hygienic DESIGN
74 Product(s)
07170-11
Hexagon head bolts, stainless steel with seal washer
in Hygienic DESIGN
134 Product(s)
07170-15
Hexagon head bolts, stainless steel
in Hygienic DESIGN
71 Product(s)
07171
Hexagon head bolts
DIN 933/ISO 4017
595 Product(s)
07172
Hexagon head bolts with flange
DIN EN 1665
76 Product(s)
07173
Hexagon head bolts with serrated flange
83 Product(s)
07174
Button head screws, EN ISO 7380
339 Product(s)
07175
Screws with countersunk head
hexagon socket DIN EN ISO 10642
320 Product(s)
07175-02
Ball head screw
in Hygienic DESIGN
46 Product(s)
07180
Eye bolts
DIN 444, Form B
31 Product(s)
07181
Eye bolts DIN 444, Form B
with long thread
66 Product(s)
07199
Wing screws
146 Product(s)
07200
Wing nuts
28 Product(s)
07210
Hexagon nuts
DIN 934
105 Product(s)
07212
Hexagon nuts
thin type DIN 439 / ISO 4035
93 Product(s)
07213
Hexagon nuts with polyamide thread lock
high type, DIN 982 enhanced
29 Product(s)
07214
Hexagon nuts with polyamide thread lock, thin type
DIN 985 enhanced
49 Product(s)
07215
Hexagon nuts with thread lock
DIN 980 enhanced
31 Product(s)
07216
Hexagon nut
with serrated flange
12 Product(s)
07217
Hexagon nuts with flange
DIN 6923 / EN 1661 enhanced
19 Product(s)
07218
Hexagon nuts with flange
1 Product(s)
07218-05
Cover caps plastic
for hex bolts and nuts
28 Product(s)
07219
Spacer sleeve, stainless steel with seal washer
in Hygienic DESIGN
12 Product(s)
07220
Extension nuts
height 3xD
13 Product(s)
07221
Turnbuckle nuts, steel tube, closed form DIN 1478
7 Product(s)
07222
Turnbuckle nuts, hexagonal DIN 1479
8 Product(s)
07240
Hexagon nuts with collar
height 1.5xD, DIN 6331 enhanced
28 Product(s)
07242
Hexagon nuts
with no-loss washer
6 Product(s)
07260
Hexagon nuts
height 1.5xD, DIN 6330 enhanced
22 Product(s)
07265
Hexagon nuts
with spherical seat
8 Product(s)
07280
Hexagon domed cap nuts
similar to DIN 1587
8 Product(s)
07280-01
Hex cap nut, high style DIN 1587
steel or stainless steel
42 Product(s)
07280-02
Hex cap nut, low style DIN 917
steel or stainless steel
38 Product(s)
07280-04
Cap nut compact
in Hygienic DESIGN
7 Product(s)
07280-11
Hex nuts, stainless steel with seal washer
in Hygienic DESIGN
14 Product(s)
07300
Washers
medium DIN EN ISO 7089 A
39 Product(s)
07300-01
DIN 433 washer, steel or stainless steel
41 Product(s)
07301
Seal washers
in Hygienic DESIGN
7 Product(s)
07303
Conical spring washers
DIN 6796
26 Product(s)
07304
Spring washers
DIN 137 B
30 Product(s)
07304-01
DIN 7980 spring washer, steel or stainless steel
38 Product(s)
07304-02
Split lock washer, steel
18 Product(s)
07305
Washers large OD
DIN 9021
37 Product(s)
07305-05
Washers DIN 7349 for bolts used for heavy-duty applications
49 Product(s)
07306
Washers plastic
captive
6 Product(s)
07310
Wedge lock washers
DIN 25201
29 Product(s)
07320
Washers for clamps
steel or aluminium DIN 6340
32 Product(s)
07330
Circlips for shafts
DIN 471
62 Product(s)
07331
Circlips for bores
DIN 472
52 Product(s)
07332
Circlips E-type
DIN 6799
22 Product(s)
07336
Split pins
EN ISO 1234
101 Product(s)
07337
R-clips
similar to DIN 11024
24 Product(s)
07337-10
Linchpins DIN 11023
6 Product(s)
07337-20
Pin with head ISO 2341 Form B
29 Product(s)
07360
Disc springs
DIN EN 16983
28 Product(s)
07375
Handwheel washers
28 Product(s)
07380
C-washers
DIN 6372 enhanced
11 Product(s)
07415
Clamping force intensifiers
4 Product(s)
07420
Spherical washers
DIN 6319, edition 10/01
71 Product(s)
07420-10
Spherical washers and conical seats combined, steel or stainless steel
similar to DIN 6319
16 Product(s)
07460
Spherical levelling washers
10 Product(s)
07520
C-washers captive
DIN 6371
7 Product(s)
07520-01
C-washers, swing, with shoulder screw
3 Product(s)
07522
Shim washers
DIN 988
262 Product(s)
07523
Spacer washers ground
10 Product(s)
07530
Shoulder screws with slotted flat head
DIN 923
3 Product(s)
07532
Steel flat head screw with tolerance compensation
for floating bearing
16 Product(s)
07533
Shoulder screws
Form A
7 Product(s)
07533
Shoulder screws
Form B
7 Product(s)
07534
Shoulder screws
similar to ISO 7379
188 Product(s)
07535
Shoulder screws
with hexagon head similar to DIN 609
47 Product(s)
07540
Shoulder screws
with slotted domed head
4 Product(s)
07560
Snapper catch with spring
DIN 6310
3 Product(s)
07570
Quarter-turn screws
4 Product(s)
07590
Slotted round nuts
DIN 1804
48 Product(s)
07590-01
Slotted round nuts, steel or stainless steel,
DIN 981
63 Product(s)
07590-02
Locking plate steel or stainless steel
DIN 5406
63 Product(s)
07590-03
Locking plate steel DIN 462
14 Product(s)
07590-05
Slotted round nuts, steel,
DIN 70852
52 Product(s)
07590-06
Locking plate steel DIN 70952
26 Product(s)
07595
Slotted nuts
with elastic lock
15 Product(s)
07598
Adjustment nuts
13 Product(s)
07620
Clevises
with screw, steel or stainless steel
16 Product(s)
07640
Threaded rods
steel and stainless steel DIN 976-1
75 Product(s)
07650
Springs
for clamp straps
9 Product(s)
07679
Hoist screws VDI 3366
5 Product(s)
07679-01
Hoist pins VDI 3366
7 Product(s)
07800
Shaft collars set screw
DIN 705, steel
132 Product(s)
07800
Shaft collars set screw
DIN 705, stainless steel
88 Product(s)
07810
One-piece shaft collars,
slitted inside
64 Product(s)
07810
One-piece shaft collars,
slitted outside
64 Product(s)
07810
Shaft collars one-piece with clamping lever
24 Product(s)
07810-05
Shaft collar, plastic
5 Product(s)
07811
Shaft collars one-piece,
wide, slitted inside
18 Product(s)
07811
Shaft collars one-piece,
wide, slitted outside
18 Product(s)
07812
Shaft collars two-piece
64 Product(s)
07813
Shaft collars two-piece
wide
18 Product(s)
07814
Shaft collars
with thread
16 Product(s)
07815
Shaft collars
wide, for flat-milled shafts
9 Product(s)
07820
Ratchet elements steel or stainless steel
32 Product(s)
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
Español
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83