EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Main material
polyurethane
Component material
steel
Surface finish component
passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
8
H=Gesamthöhe in Zoll
9 5/8
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/2
D1 in inch
9/16
Kind of fastening
mounting plate
L inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible load lbs
5510
R in inch
4
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Corps en acier soudé solide. Roues avec corps en fonte grise et bandage en Extrathane.
Finition
Le corps est une structure solide en acier soudé, protection contre la poussière et les projections d’eau, avec graisseur. Roues avec roulement à billes de précision.
Nota
Boulon central soudé et vissé, protégé contre le desserrage inopiné.
Axe vissé.
Plage de température
-20 °C à +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought