EN
Choose your language
Designation
Swivel castor
Version 1
with locking system
Main material
polyurethane
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 9/16
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 1/8
A in inch
1 15/16
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible load lbs
1765
R in inch
3 15/16
Wheel bearing
Ball bearing
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
Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Note
Wheel axle bolted.
Swivel castors with mounting plate.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté