Roulette fixe sans système de blocage caoutchouc 95017-D5L204
- Très grande résistance chimique à de nombreuses substances agressives
- Bande de roulement sans traces
- Liaison solide et résistante à la rupture entre le bandage et le corps de roue
Sales unit
39,97 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
rubber
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
3 1/8
H=Gesamthöhe in Zoll
4 3/8
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L
inch
3 5/8
L1 in inch
3 1/6
L2 in inch
2 3/4
Permissible
load
lbs
550
R in inch
1 9/16
Wheel
bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Matière
Chape : tôle d’acier.
Roues : bandage en caoutchouc thermoplastique.
Corps de roue : polypropylène.
Roues : bandage en caoutchouc thermoplastique.
Corps de roue : polypropylène.
Finition
Corps embouti. Roues avec roulement à billes.
Nota
Axe de roue vissé. Roues fixes avec plaque de fixation. Roues sans traces grises.
Plage de température
-20 °C jusqu’à +60 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.