Roulette fixe sans système de blocage polyuréthane 95024-10-G1L204
- Très grande résistance chimique à de nombreuses substances agressives
- Bande de roulement sans traces
- Corps de roue incassable
- Avec pare-fils en plastique
Sales unit
€57.45
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
polyurethane
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
5
H=Gesamthöhe in Zoll
6 5/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L
inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible
load
lbs
660
R in inch
2 1/2
Wheel
bearing
Ball bearing
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
Chape : tôle d’acier.
Corps de roue : PA 6, bandage en
polyuréthanne anti-abrasion.
Corps de roue : PA 6, bandage en
polyuréthanne anti-abrasion.
Finition
Corps embouti. Roues avec roulement à billes.
Nota
Les roues sont incassables. Axe de roue vissé. Roues sans trace.
Plage de température
-20 °C à +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.