EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Main material
polyurethane
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
3 1/8
H=Gesamthöhe in Zoll
4 3/8
A in inch
1 9/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible load lbs
660
R in inch
3 1/8
Wheel bearing
Ball bearing
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
Chape : tôle d’acier.
Corps de roue : PA 6, bandage en
polyuréthanne anti-abrasion.
Finition
Corps moulé. Corps de roulette pivotante avec double roulement à billes dans la couronne pivotante et protection anti-chocs. Roues avec roulement à billes.
Nota
Les roues sont incassables. Axe de roue vissé. Roues sans trace.
Plage de température
-20 °C à +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought