EN
Choose your language
Designation
Jaw adapter for round workpieces
Main material
QT steel
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Jaw adapters QT steel.
Cap screw steel.
Version
Jaw adapters black oxidised.
Cap screw, grade 10.9.
Note
For clamping round workpieces with a diameter of 30–200 mm. Screwed directly into the standard or machinable jaw plates.
Accessory
Jaw pins 41060
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté