{"product":{"productId":"agid.2926","price":16.72,"name":"Spiral cams"},"currency":"EUR"}
Matière
Profile steel 1.7131.
Finition
Saw cut and deburred.
Centre is centre-punched.
Start and end of spiral is marked.
Centre is centre-punched.
Start and end of spiral is marked.
Afficher plus
Afficher moins
Description
Matière
Profile steel 1.7131.
Finition
Saw cut and deburred.
Centre is centre-punched.
Start and end of spiral is marked.
Centre is centre-punched.
Start and end of spiral is marked.
Nota
Spiral cams are used where something must be self-locking clamped or secured.
The cam is operated mechanically, pneumatically or hydraulically using a shaft through the centre or a lever fastened to the side. By pressure failure the self-locking effect is still operative leading to much higher operating safety by pneumatic and hydraulic clamping.
The cam is operated mechanically, pneumatically or hydraulically using a shaft through the centre or a lever fastened to the side. By pressure failure the self-locking effect is still operative leading to much higher operating safety by pneumatic and hydraulic clamping.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.