{"product":{"productId":"agid.2820","price":8.49,"name":"Lateral spring plungers, Form B"},"currency":"EUR"}
Description
Matière
Body in free-cutting steel.
Ball in POM.
Spring in stainless steel.
Ball in POM.
Spring in stainless steel.
Finition
Body black oxidised.
Ball bright.
Ball bright.
Nota
The lateral spring plunger must be pressed into the hole to at least depth L3. These plungers are for positioning and holding small parts in fixtures. If mechanical machining of the workpiece is to be carried out, other clamps may be necessary. When the fixture is not in use it should be ensured that plastic springs are not under stress.
Spring force refers to a mean value.
Spring force refers to a mean value.
Indication de dessin
1) knurl
2) light holding
2) light holding
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.