FR
Sélectionnez votre langue
1 Résultats

Description

Matière

Steel or stainless steel 1.4301.

Finition
Electro zinc-plated, thick-film passivated and sealed with Top Coat.
Stainless steel bright.
Nota
Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.
Sur demande
Lockable version with padlock bracket.

D'autres clients ont également acheté