{"product":{"productId":"agid.27074","price":38.81,"name":"Threaded flange aluminum"},"currency":"EUR"}
Matière
Aluminium.
Afficher plus
Afficher moins
Description
Matière
Aluminium.
Nota
The aluminum threaded flange can be used as a mounting base for swing clamps.
The fastening holes of the threaded flange have the same dimensions as those of the pneumatic screw-in swing clamps with flange (05610-10) and the pneumatic screw-in link clamps with flange (05609).
Can be used to secure to the fixture with a slotted round nut.
The fastening holes of the threaded flange have the same dimensions as those of the pneumatic screw-in swing clamps with flange (05610-10) and the pneumatic screw-in link clamps with flange (05609).
Can be used to secure to the fixture with a slotted round nut.
Avantages
Additional thread must be cut into the fixtures mounting plate.
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.