EN
Choose your language

Description

Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Note
These wheels are unbreakable. Wheel axle threaded. Wheels non-marking.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought