- Très grande résistance chimique à de nombreuses substances agressives
- Bande de roulement sans traces
- Corps de roue incassable
- Avec pare-fils en plastique
Description
Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
These wheels are unbreakable. Wheel axle threaded. Wheels non-marking.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.