- Très grande résistance chimique à de nombreuses substances agressives, à l’exception des substances huileuses
- Résistantes aux chocs et aux impacts
Description
Material
Housing steel plate.
Wheels made of high-quality elastic solid rubber.
Wheel rims made of die-cast aluminium.
Wheels made of high-quality elastic solid rubber.
Wheel rims made of die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle threaded. Elastic solid rubber wheels are shock and impact resistant.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.