{"product":{"productId":"agid.5800","price":306.55,"name":"Welded steel swivel and fixed castors with Extrathane® tread, heavy-duty version"},"currency":"EUR"}
Matière
Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Wheels with welded steel body and Extrathane® tread.
Finition
The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Afficher plus
Afficher moins
Welded steel fixed castors with Extrathane® tread, heavy-duty version
à partir de
306,55 €
hors TVA
hors frais d’envoi
Welded steel swivel castors with Extrathane® tread, heavy-duty version
à partir de
375,65 €
hors TVA
hors frais d’envoi
Welded steel swivel castors with stop-top, Extrathane® tread, heavy-duty version
à partir de
457,63 €
hors TVA
hors frais d’envoi
Description
Matière
Housing solid welded steel construction.
Wheels with welded steel body and Extrathane® tread.
Wheels with welded steel body and Extrathane® tread.
Finition
The housing is a rugged welded steel construction.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Swivel castor housing with DIN 711 axial groove ball bearing and DIN 720 tapered roller bearing in the swivel head. Dust and splash-proof, with grease nipple. Precision ball bearings in the wheels.
Nota
Centre pin welded in, bolted and secured. Wheel axle bolted.