{"product":{"productId":"agid.5249","price":0.97,"name":"Levelling feet plates ECO die-cast zinc, stainless steel or plastic"},"currency":"EUR"}
Material
Plate thermoplastic, die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version
Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Afficher plus
Afficher moins
Levelling feet plates ECO, Form A
à partir de
0,97 €
hors TVA
hors frais d’envoi
Levelling feet plates ECO, Form B
à partir de
1,48 €
hors TVA
hors frais d’envoi
Description
Material
Plate thermoplastic, die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version
Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Note
ECO levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
Drawing reference
Form A without anti-slip plate
Form B with anti-slip plate
Form B with anti-slip plate