|
Item description/product images |
|
|
DescriptionMaterial:Grip aluminium. Legs and cap PA 6. Screw and flange nut steel.Version:Grip natural colour or black anodised. Screw and flange nut electro zinc-plated.Note:- 19" - Closed design - Simple assembly - The cap is tapped on using a plastic hammerSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | A | B | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
06932-055201 | black | 55 | 12,5 | M5 | 40 | 75,5 | 1000 |  | | 6.20 € | | 06932-088201 | black | 88 | 12,5 | M5 | 40 | 108,5 | 1000 |  | | 6.41 € | | 06932-100201 | black | 100 | 12,5 | M5 | 40 | 120,5 | 1000 |  | | 6.59 € | | 06932-120201 | black | 120 | 12,5 | M5 | 40 | 140,5 | 1000 |  | | 6.67 € | | 06932-180201 | black | 180 | 12,5 | M5 | 40 | 200,5 | 1000 |  | | 6.91 € | | 06932-235201 | black | 235 | 12,5 | M5 | 40 | 255,5 | 1000 |  | | 7.16 € | | 06932-055203 | natural | 55 | 12,5 | M5 | 40 | 75,5 | 1000 |  | | 6.20 € | | 06932-088203 | natural | 88 | 12,5 | M5 | 40 | 108,5 | 1000 |  | | 6.41 € | | 06932-100203 | natural | 100 | 12,5 | M5 | 40 | 120,5 | 1000 |  | | 6.59 € | | 06932-120203 | natural | 120 | 12,5 | M5 | 40 | 140,5 | 1000 |  | | 6.67 € | | 06932-180203 | natural | 180 | 12,5 | M5 | 40 | 200,5 | 1000 |  | | 6.91 € | | 06932-235203 | natural | 235 | 12,5 | M5 | 40 | 255,5 | 1000 |  | | 7.16 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|