|
|
21334-20Telescopic slides, steel for side mounting, partial extension,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Slides steel. Ball cages steel. Balls, steel.Version:Slides electro zinc-plated. Ball cages steel. Balls hardened.Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.Temperature range:-20°C to +110°C.Advantages:Suitable for flat mounting Light running Precise guidance for high lateral stabilitySpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Manufacturers article number | Assembly | Product type | Loading per pair kg | Packaging type | CAD | Acc. | Price | Order |
---|
21334-20-0305 | DZ0201-0012 | side mounting | standard | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0356 | DZ0201-0014 | side mounting | standard | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0406 | DZ0201-0016 | side mounting | standard | 45 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0457 | DZ0201-0018 | side mounting | standard | 45 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0508 | DZ0201-0020 | side mounting | standard | 40 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0559 | DZ0201-0022 | side mounting | standard | 40 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0610 | DZ0201-0024 | side mounting | standard | 35 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0660 | DZ0201-0026 | side mounting | standard | 30 | 1 piece = 1 pair | | | 0.00 € | | 21334-20-0711 | DZ0201-0028 | side mounting | standard | 30 | 1 piece = 1 pair | | | 0.00 € | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
21334-20-0305 | 15,9 | - | 149,2 | 260,3 | 273 | - | 152,4 | 254 | 9,5 | 35,3 | 227 | 305 | | | 0.00 € | | 21334-20-0356 | 15,9 | - | 200 | 311,1 | 323,8 | - | 203,2 | 304,8 | 9,5 | 35,3 | 277 | 356 | | | 0.00 € | | 21334-20-0406 | 15,9 | - | 250,8 | 361,9 | 374,6 | - | 254 | 355,6 | 9,5 | 35,3 | 302 | 406 | | | 0.00 € | | 21334-20-0457 | 15,9 | 212,7 | 301,6 | 412,7 | 425,4 | 203,2 | 304,8 | 406,4 | 9,5 | 35,3 | 328 | 457 | | | 0.00 € | | 21334-20-0508 | 15,9 | 238,1 | 352,4 | 463,5 | 476,2 | 228,6 | 355,6 | 457,2 | 9,5 | 35,3 | 379 | 508 | | | 0.00 € | | 21334-20-0559 | 15,9 | 263,5 | 403,2 | 514,3 | 527 | 254 | 406,4 | 508 | 9,5 | 35,3 | 405 | 559 | | | 0.00 € | | 21334-20-0610 | 15,9 | 288,9 | 454 | 565,1 | 577,8 | 279,4 | 457,2 | 558,8 | 9,5 | 35,3 | 429 | 610 | | | 0.00 € | | 21334-20-0660 | 15,9 | 314,3 | 504,8 | 615,9 | 628,6 | 304,8 | 508 | 609,6 | 9,5 | 35,3 | 481 | 660 | | | 0.00 € | | 21334-20-0711 | 15,9 | 339,7 | 555,6 | 666,8 | 679,4 | 330,2 | 558,8 | 660,4 | 9,5 | 35,3 | 506 | 711 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|