|
|
21334-30Telescopic slides, steel for side mounting, partial extension,... |
go back |
|
|
DescriptionMaterial:Slides steel. Ball cages steel. Balls, steel.Version:Slides electro zinc-plated. Ball cages, electro zinc-plated. Balls hardened.Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. Latches in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities specified refer to the maximum value at 10,000 or 80,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Form B: Additionally with latching in open position.Advantages:Latches in open and closed positions Quick frontal release Light runningAccessory:Steel mounting bracket for telescopic slides 21335-80Drawing reference:1) Mounting hole by 21334-30-10250 and 21334-30-20250 not provided DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg, Form A |
More information |
Order No. | Form | Form-Type | Assembly | Product type | Load capacity per pair (80,000 cycles) kg | Loading pair (10,000 cycles) kg | Packaging type | CAD | Acc. | Price | Order |
---|
21334-30-10250 | A | latches in closed position | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10300 | A | latches in closed position | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10350 | A | latches in closed position | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10400 | A | latches in closed position | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10450 | A | latches in closed position | side mounting | standard | 35 | 48 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10500 | A | latches in closed position | side mounting | standard | 34 | 45 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10550 | A | latches in closed position | side mounting | standard | 33 | 42 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10600 | A | latches in closed position | side mounting | standard | 32 | 40 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10650 | A | latches in closed position | side mounting | standard | 31 | 37 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-10700 | A | latches in closed position | side mounting | standard | 30 | 35 | 1 piece = 1 pair | | | 0.00 € | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | A9 | A10 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
21334-30-10250 | 35 | - | - | - | - | 96 | - | - | - | - | 192 | 12,7 | 35 | 163 | 250 | | | 0.00 € | | 21334-30-10300 | 35 | 224 | - | - | - | 96 | - | - | - | - | 242 | 12,7 | 35 | 205 | 300 | | | 0.00 € | | 21334-30-10350 | 35 | 224 | - | - | - | 128 | - | - | - | - | 292 | 12,7 | 35 | 260 | 350 | | | 0.00 € | | 21334-30-10400 | 35 | 224 | - | 320 | - | 128 | - | - | - | - | 342 | 12,7 | 35 | 281 | 400 | | | 0.00 € | | 21334-30-10450 | 35 | 224 | - | 352 | - | 128 | 224 | - | - | - | 392 | 12,7 | 35 | 331 | 450 | | | 0.00 € | | 21334-30-10500 | 35 | 224 | - | 416 | - | 128 | 224 | - | - | - | 442 | 12,7 | 35 | 376 | 500 | | | 0.00 € | | 21334-30-10550 | 35 | 224 | 352 | - | 480 | 128 | 224 | 320 | - | - | 492 | 12,7 | 35 | 415 | 550 | | | 0.00 € | | 21334-30-10600 | 35 | 224 | 352 | 480 | - | 128 | 224 | 320 | - | - | 542 | 12,7 | 35 | 451 | 600 | | | 0.00 € | | 21334-30-10650 | 35 | 224 | 352 | 544 | - | 128 | 224 | 320 | 416 | 544 | 592 | 12,7 | 35 | 488 | 650 | | | 0.00 € | | 21334-30-10700 | 35 | 224 | 352 | 544 | - | 128 | 224 | 288 | 416 | - | 642 | 12,7 | 35 | 526 | 700 | | | 0.00 € | |
|
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg, Form B |
More information |
Order No. | Form | Form-Type | Assembly | Product type | Load capacity per pair (80,000 cycles) kg | Loading pair (10,000 cycles) kg | Packaging type | CAD | Acc. | Price | Order |
---|
21334-30-20250 | B | latches in closed and open positions | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20300 | B | latches in closed and open positions | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20350 | B | latches in closed and open positions | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20400 | B | latches in closed and open positions | side mounting | standard | 35 | 50 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20450 | B | latches in closed and open positions | side mounting | standard | 35 | 48 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20500 | B | latches in closed and open positions | side mounting | standard | 34 | 45 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20550 | B | latches in closed and open positions | side mounting | standard | 33 | 42 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20600 | B | latches in closed and open positions | side mounting | standard | 32 | 40 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20650 | B | latches in closed and open positions | side mounting | standard | 31 | 37 | 1 piece = 1 pair | | | 0.00 € | | 21334-30-20700 | B | latches in closed and open positions | side mounting | standard | 30 | 35 | 1 piece = 1 pair | | | 0.00 € | |
Order No. | A | A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | A9 | A10 | B | H | Travel S | L | CAD | Acc. | Price | Order |
---|
21334-30-20250 | 35 | - | - | - | - | 96 | - | - | - | - | 192 | 12,7 | 35 | 163 | 250 | | | 0.00 € | | 21334-30-20300 | 35 | 224 | - | - | - | 96 | - | - | - | - | 242 | 12,7 | 35 | 205 | 300 | | | 0.00 € | | 21334-30-20350 | 35 | 224 | - | - | - | 128 | - | - | - | - | 292 | 12,7 | 35 | 260 | 350 | | | 0.00 € | | 21334-30-20400 | 35 | 224 | - | 320 | - | 128 | - | - | - | - | 342 | 12,7 | 35 | 281 | 400 | | | 0.00 € | | 21334-30-20450 | 35 | 224 | - | 352 | - | 128 | 224 | - | - | - | 392 | 12,7 | 35 | 331 | 450 | | | 0.00 € | | 21334-30-20500 | 35 | 224 | - | 416 | - | 128 | 224 | - | - | - | 442 | 12,7 | 35 | 376 | 500 | | | 0.00 € | | 21334-30-20550 | 35 | 224 | 352 | - | 480 | 128 | 224 | 320 | - | - | 492 | 12,7 | 35 | 415 | 550 | | | 0.00 € | | 21334-30-20600 | 35 | 224 | 352 | 480 | - | 128 | 224 | 320 | - | - | 542 | 12,7 | 35 | 451 | 600 | | | 0.00 € | | 21334-30-20650 | 35 | 224 | 352 | 544 | - | 128 | 224 | 320 | 416 | 544 | 592 | 12,7 | 35 | 488 | 650 | | | 0.00 € | | 21334-30-20700 | 35 | 224 | 352 | 544 | - | 128 | 224 | 288 | 416 | - | 642 | 12,7 | 35 | 526 | 700 | | | 0.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|