|
|
06441 inchClamping levers external thread, stainless steel, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305. Version:Stainless steel grip electropolished. Steel parts bright.Note for ordering:Screws from 70 mm long have 60 mm long threads. On request:Other threads, screw lengths and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Size | X | D | D1 | D2 | H | H1 | H3 | H4 | A | A1 | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06441-11A4X20 | stainless steel | 1 | 3/8-16 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 20 | | | 0.00 € | | 06441-11A4X30 | stainless steel | 1 | 3/8-16 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 30 | | | 0.00 € | | 06441-11A4X40 | stainless steel | 1 | 3/8-16 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 40 | | | 0.00 € | | 06441-11A4X45 | stainless steel | 1 | 3/8-16 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 45 | | | 0.00 € | | 06441-11A4X50 | stainless steel | 1 | 3/8-16 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 50 | | | 0.00 € | | 06441-11A4X60 | stainless steel | 1 | 3/8-16 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 60 | | | 0.00 € | | 06441-11A5X20 | stainless steel | 1 | 1/2-13 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 20 | | | 0.00 € | | 06441-11A5X30 | stainless steel | 1 | 1/2-13 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 30 | | | 0.00 € | | 06441-11A5X40 | stainless steel | 1 | 1/2-13 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 40 | | | 0.00 € | | 06441-11A5X45 | stainless steel | 1 | 1/2-13 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 45 | | | 0.00 € | | 06441-11A5X50 | stainless steel | 1 | 1/2-13 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 50 | | | 0.00 € | | 06441-11A5X60 | stainless steel | 1 | 1/2-13 | 19 | 28 | 20 | 40,5 | 12 | 65 | 68,5 | 83 | 107 | 24 | 60 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|