|
|
05700-10Toggle clamps vertical with straight foot and adjustable... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated steel. Plastic handle, oil-resistant.Note:The clamping spindle is supplied with a neoprene thrust pad.Accessory:05240 05241 05260 05885-01 05887-01 05888 05280 05891-01Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F3 N | Clamping force F4 N | CAD | Acc. | Price | Order |
---|
05700-10-01000 | 120° | 85° | 80 | 700 | 1000 | 500 | 750 | | | 0.00 € | | 05700-10-01600 | 95° | 75° | 100 | 1200 | 1600 | 800 | 1000 | | | 0.00 € | | 05700-10-02400 | 100° | 56° | 150 | 1200 | 2400 | 800 | 1600 | | | 0.00 € | | 05700-10-04000 | 112° | 61° | 250 | 2000 | 4000 | 1400 | 3000 | | | 0.00 € | |
Order No. | A | A1 | B | B1 | B2 | B3 | C | C1 | C2 | D | H | L | L1 | L2 | M | CAD | Acc. | Price | Order |
---|
05700-10-01000 | 16 | 26 | 8 | 4 | 9,5 | 5,5 | 27,6 | 9 | 5 | 4,4 | 99,7 | 57 | 31 | 16,6 | M5x40 | | | 0.00 € | | 05700-10-01600 | 12,7 | 27 | 12 | 6 | 12,2 | 6,2 | 34 | 11 | 5,5 | 5,2 | 136 | 70 | 43 | 24,9 | M6x50 | | | 0.00 € | | 05700-10-02400 | 19 | 34,9 | 12 | 6 | 14,3 | 8,3 | 46,8 | 16 | 7,1 | 7,2 | 156 | 117,2 | 73,2 | 49,4 | M8x63 | | | 0.00 € | | 05700-10-04000 | 31,8 | 49,2 | 14 | 8 | 19 | 11 | 67,2 | 19 | 9,5 | 8,7 | 229 | 139,5 | 90,3 | 63,5 | M10x85 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|