|
|
05825-05Toggle clamps latch horizontal with catch plate |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be set by altering the hasp length.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | hole arrangement | Traction force F1 N | Hand force FH N | A | A1 | A2 | A3 | A4 | A5 | B | B1 | B2 | B3 | B5 | D | D1 | H | Travel path L min. | Travel path L max. | L1 | Clamping travel L2 | CAD | Acc. | Price | Order |
---|
05825-05-02000 | steel | 1 | 2000 | 100 | 26 | 13 | 4,5 | 11 | 23 | - | 36 | 24 | 19 | 16 | 2,5 | 5,2 | 4 | 42 | 101,7 | 142,3 | 40,6 | 16 | | | 0.00 € | | 05825-05-04000 | steel | 2 | 4000 | 150 | 35 | 19 | 12,2 | 14 | 39,1 | 20,6 | 48 | 32 | 24,8 | 19 | 3 | 6,5 | 6 | 60,5 | 142,4 | 192,2 | 49,8 | 24 | | | 0.00 € | | 05825-05-07000 | steel | 1 | 7000 | 200 | 51 | 32 | 8 | 19 | 40 | - | 60 | 45 | 36 | 28 | 4 | 8,5 | 8 | 85,6 | 177,7 | 234 | 56,3 | 32 | | | 0.00 € | | 05825-05-12000 | stainless steel | 1 | 2000 | 100 | 26 | 13 | 4,5 | 11 | 23 | - | 36 | 24 | 19 | 16 | 2,5 | 5,2 | 4 | 42 | 101,7 | 142,3 | 40,6 | 16 | | | 0.00 € | | 05825-05-14000 | stainless steel | 2 | 4000 | 150 | 35 | 19 | 12,2 | 14 | 39,1 | 20,6 | 48 | 32 | 24,8 | 19 | 3 | 6,5 | 6 | 60,5 | 142,4 | 192,2 | 49,8 | 24 | | | 0.00 € | | 05825-05-17000 | stainless steel | 1 | 7000 | 200 | 51 | 32 | 8 | 19 | 40 | - | 64 | 45 | 36 | 28 | 4 | 8,6 | 8 | 76,6 | 177,7 | 234 | 56,3 | 32 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|