norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps latch horizontal heavy-duty with catch plate
05827-05

Toggle clamps latch horizontal heavy-duty with catch plate

go back

Item description/product images

DescriptionMaterial:Steel. Body and catch plate cast steel.
Grip ductile iron (SGI).
Version:Trivalent passivated.
Plastic grip oil-resistant.
Note:Horizontal latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05827-05 Toggle clamps latch horizontal heavy-duty with catch plate 254 kB
 Technical information 1,7 MB

Drawings

Toggle clamps latch horizontal heavy-duty with catch plate

Item selection/filter

Order No.Opening
angle of
handle
Hand
force
FH N
Traction
force
F1 N
Retaining
force
F2 N
Travel
path
L min.
Travel
path
L max.
Travel
path
L1 min.
Travel
path
L1 max.
Clamping
travel
L2
CADAcc.PriceOrder
05827-05-020000138°6001650020000270320388860 0.00 €
05827-05-040000120°60019000400003353955211270 0.00 €
Order No.A

A1A2A3A4BB1B3B5DD1HTCADAcc.PriceOrder
05827-05-02000059,5243718657450281010,410114,327 0.00 €
05827-05-04000082364422788456341212,41213133,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83