|
|
05904Toggle clamps horizontal with safety interlock with straight... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel. Grip polyamide. Unlocking bracket TPE.Version:Carbonitrided and black oxidised.Note:Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.Accessory:05280 Protective caps 07110 Ball-end thrust screws 07117 Grippers, adjustable 07120 Grub screws with thrust point DIN 6332 07121 Grub screws with ball thrust point 07140 Thrust pads DIN 6311 07142 Thrust padsSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | hole arrangement | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F3 N | Clamping force F4 N | CAD | Acc. | Price | Order |
---|
05904-006102 | 3 | 86° | 67° | 160 | 1350 | 1900 | 720 | 1200 | | | 0.00 € | | 05904-008102 | 3 | 86° | 67° | 200 | 2000 | 2800 | 830 | 1400 | | | 0.00 € | | 05904-010102 | 3 | 90° | 71° | 250 | 2200 | 4500 | 1200 | 2800 | | | 0.00 € | | 05904-012102 | 4 | 88° | 68° | 280 | 2400 | 5500 | 1000 | 2800 | | | 0.00 € | |
Order No. | M | A | A1 | A2 | A3 | A4 | B | B1 | B2 | B3 | B6 | C | C2 | D | H | H1 | L | L1 | CAD | Acc. | Price | Order |
---|
05904-006102 | M6x35 | 26 | 39 | 6,5 | - | 2,5 | 14,1 | 9,1 | 17,5 | 12,5 | 53,4 | 36,9 | 8 | 5,5 | 75,2 | 71 | 193,3 | 60,5 | | | 0.00 € | | 05904-008102 | M8x45 | 26 | 44 | 9 | - | 3,5 | 14,1 | 9,1 | 21 | 16 | 51,1 | 46,5 | 10,5 | 6,2 | 88,2 | 84,3 | 230,4 | 74,9 | | | 0.00 € | | 05904-010102 | M10x55 | 41,5 | 59 | 9 | - | 2 | 16,2 | 9,2 | 26 | 19 | 56,5 | 59,6 | 10 | 8,8 | 114,3 | 107,5 | 286 | 103,9 | | | 0.00 € | | 05904-012102 | M12x70 | 44 | 65 | 11 | 40 | 1 | 16,2 | 9,2 | 28 | 21 | 56,5 | 75,9 | 13,5 | 8,5 | 128,4 | 125,2 | 321,3 | 122 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|