norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle, stainless steel
05908

Toggle clamps vertical with safety interlock with flat foot and...

go back

Item description/product images

DescriptionMaterial:Stainless steel.
Grip polyamide.
Unlocking bracket TPE.
Version:Bright.Note:Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.Accessory:05280 Protective caps
05899 Force sensor for toggle clamps
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
Drawing reference:
1) stop pin position 1
2) stop pin position 2
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05908 Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle, stainless steel 277 kB
 Technical Information Quick clamping - reliable fixing 863 kB

Drawings

Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle, stainless steel

Item selection/filter

Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
05908-10610256°83°152°46°56°83°160135016509201050 0.00 €
05908-10810213°93°158°26°61°86°190200028009401350 0.00 €
Order No.hole
arrangement
MAA1A2A3BB1B2B3B5B6CD

HLL1CADAcc.PriceOrder
05908-1061023M6x351429712273817,512,52,553,424,95,516386,553 0.00 €
05908-1081023M8x452139919324520,615,62,551,132,76,8191,410762 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83