norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21880 Linear scales self-adhesive, stainless steel 325 kB

Drawings (total overview)

Linear scales self-adhesive, stainless steel

Stainless steel linear scales, self-adhesive

More information

Drawings

Stainless steel linear scales, self-adhesive

Overview of items (compressed)

Item selection/filter
Order No.
self adhesive
Product typeVersion 1Zero pointDivisionGraduationsB

HLFilter
21880-000010Xscalehorizontalleft1 mmbottom151300/500/700/1000
21880-010010Xscaleverticaltop1 mmleft151300/500/700/1000

Nonius and zero reference, stainless steel, self-adhesive

More information

Drawings

Nonius and zero reference, stainless steel, self-adhesive

Item selection/filter

Order No.Product typeVersion 1Zero pointGraduationsB

HCADAcc.PriceOrder
21880-0001vernier scalehorizontallefttop151 0.00 €
21880-0101vernier scaleverticaltopright151 0.00 €
21880-00zero reference markhorizontal--151 0.00 €
21880-01zero reference markvertical--151 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83