|
|
21886Scale tape, steel self-adhesive |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Painted white.Note:Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only). The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.Application:The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Form | Zero point | Division | Graduations | B | H | L | CAD | Acc. | Price | Order |
---|
21886-00021010X0300 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 300 | | | 0.00 € | | 21886-00021010X0500 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 500 | | | 0.00 € | | 21886-00021010X1000 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 1000 | | | 0.00 € | | 21886-00021010X2000 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 2000 | | | 0.00 € | | 21886-00021010X3000 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 3000 | | | 0.00 € | | 21886-00021010X5000 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 5000 | | | 0.00 € | | 21886-00021010X6000 | horizontal | A | left | 1 mm | both sides | 10 | 0,5 | 6000 | | | 0.00 € | | 21886-00021013X0300 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 300 | | | 0.00 € | | 21886-00021013X0500 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 500 | | | 0.00 € | | 21886-00021013X1000 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 1000 | | | 0.00 € | | 21886-00021013X2000 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 2000 | | | 0.00 € | | 21886-00021013X3000 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 3000 | | | 0.00 € | | 21886-00021013X5000 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 5000 | | | 0.00 € | | 21886-00021013X6000 | horizontal | A | left | 1 mm | both sides | 13 | 0,5 | 6000 | | | 0.00 € | | 21886-00221010X0300 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 300 | | | 0.00 € | | 21886-00221010X0500 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 500 | | | 0.00 € | | 21886-00221010X1000 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 1000 | | | 0.00 € | | 21886-00221010X2000 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 2000 | | | 0.00 € | | 21886-00221010X3000 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 3000 | | | 0.00 € | | 21886-00221010X5000 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 5000 | | | 0.00 € | | 21886-00221010X6000 | horizontal | B | right | 1 mm | both sides | 10 | 0,5 | 6000 | | | 0.00 € | | 21886-00221013X0300 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 300 | | | 0.00 € | | 21886-00221013X0500 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 500 | | | 0.00 € | | 21886-00221013X1000 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 1000 | | | 0.00 € | | 21886-00221013X2000 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 2000 | | | 0.00 € | | 21886-00221013X3000 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 3000 | | | 0.00 € | | 21886-00221013X5000 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 5000 | | | 0.00 € | | 21886-00221013X6000 | horizontal | B | right | 1 mm | both sides | 13 | 0,5 | 6000 | | | 0.00 € | | 21886-00121013X0800 | horizontal | C | centre | 1 mm | both sides | 13 | 0,5 | 800 | | | 0.00 € | | 21886-00121013X2000 | horizontal | C | centre | 1 mm | both sides | 13 | 0,5 | 2000 | | | 0.00 € | | 21886-00121013X2500 | horizontal | C | centre | 1 mm | both sides | 13 | 0,5 | 2500 | | | 0.00 € | | 21886-00121013X8000 | horizontal | C | centre | 1 mm | both sides | 13 | 0,5 | 8000 | | | 0.00 € | | 21886-01021013X1000 | vertical | D | top | 1 mm | both sides | 13 | 0,5 | 1000 | | | 0.00 € | | 21886-01021013X2000 | vertical | D | top | 1 mm | both sides | 13 | 0,5 | 2000 | | | 0.00 € | | 21886-01021013X3000 | vertical | D | top | 1 mm | both sides | 13 | 0,5 | 3000 | | | 0.00 € | | 21886-01021013X5000 | vertical | D | top | 1 mm | both sides | 13 | 0,5 | 5000 | | | 0.00 € | | 21886-01221013X1000 | vertical | E | bottom | 1 mm | both sides | 13 | 0,5 | 1000 | | | 0.00 € | | 21886-01221013X2000 | vertical | E | bottom | 1 mm | both sides | 13 | 0,5 | 2000 | | | 0.00 € | | 21886-01221013X3000 | vertical | E | bottom | 1 mm | both sides | 13 | 0,5 | 3000 | | | 0.00 € | | 21886-01221013X5000 | vertical | E | bottom | 1 mm | both sides | 13 | 0,5 | 5000 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|