norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Aluminium.Version:Black anodisedNote:Rigid design aluminium linear scales with self-adhesive back or with screw holes.
Cross section 15 x 2 mm.

Black anodised surface and high contrast graduations for legibility without shading. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21882 Linear scalesself adhesive or with screw holes, aluminium 318 kB

Drawings (total overview)

Linear scalesself adhesive or with screw holes, aluminium

Aluminium scales, self-adhesive or with holes

More information

Drawings

Aluminium scales, self-adhesive or with holes

Overview of items (compressed)

Item selection/filter
Order No.
self adhesive
Order No.
fastening holes
Product typeVersion 1Zero pointDivisionGraduationsB

HLL1Filter
21882-000010X-scalehorizontalleft1 mmbottom152250/500/750/1000250
21882-010010X-scaleverticaltop1 mmleft152250/500/750/1000250
-21882-100010Xscalehorizontalleft1 mmbottom152250/500/750/1000260
-21882-110010Xscaleverticaltop1 mmleft152250/500/750/1000260

Nonius and zero reference, aluminium, self-adhesive or with holes

More information

Drawings

Nonius and zero reference, aluminium, self-adhesive or with holes

Overview of items (compressed)

Item selection/filter
Order No.
self adhesive
Order No.
fastening holes
Product typeVersion 1Zero pointGraduationsB

HFilter
21882-000121882-1001vernier scalehorizontallefttop152
21882-010121882-1101vernier scaleverticaltopright152
21882-0021882-10zero reference markhorizontal--152
21882-0121882-11zero reference markvertical--152
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Belgium
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83