EN
Choose your language
Designation
Crank handle
Version 1
reamed hole
Version 2
Certainty
DIN
similar to DIN 469
Form
B
Form definition
safety grip
Product type
safety grip
Main material
aluminium
Surface finish body
plastic-coated
Main colour
black
Component material
thermoplastic
Component colour
black grey RAL 7021
A=Centre distance
100
D2=Fastening hole
12
D7=Thread
M6
H1=Handle height
58,4
H=Height
106,9
L=Length
124
D
28
D3
20
Grip
cylindrical grip
H2
26
H3
16
H4
7,5
Size
2
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
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Crank aluminium.
Cylinder grip thermoplastic and steel.
Version
Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté