Socket head screw with hexagon socket stainless steel A2 bright 07161-105X20
- Stainless steel A2 or stainless steel A4.
- Bright
Sales unit
€0.84
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M5
G=thread / for thread
M5
L=Length
20
SW=key width
4
D1
2,5
DK
8,5
Grade
70
K
3,5
Kind of fastening
hexagon socket
Lg
max.
4,2
Ls
min.
1,8
T
1,88
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
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.